Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DENFL - 简易调整组件X轴.进给丝杠型.侧方调节型
Bill of material
DENFL-30
CODE
DENFL
GG
规格
30
TMCC
台面尺寸
29x50 mm
XC
行程
25 mm
NFZ
耐负载
9.8 N
ZL
重量
0.1 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D