Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DEP01_12 - Economical plum coupling, screw fixing / screw clamping type, aluminum alloy
Bill of material
DEP02-D80-d19-e19
CODE
Code
TYPE
MTM
Main material
Aluminum alloy
MAT
jigehuan
jvanzhi
SUR
Surface treatment
THA
annex
D
mm
DPOOL
D
mm
DD
d
mm
EE
e
mm
L
mm
L1
mm
L2
mm
L3
mm
M
mm
LOT
Locking torque
N*m
TRT
Commonly used rated torque
N*m
RTB
Maximum rated torque
N*m
THS
Maximum speed
U/min
INM
Moment of inertia
STS
Static Torque Rigidity (N.m/rad)
TMA
Radial maximum tolerance
0.10 mm
MPA
Angular maximum tolerance
1 °
AMP
Axial maximum tolerance
WEI
weight
g
LINK
URL
Website connection
WEB
Web
http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/DEP01/xlno/DEP01-11.html
D1
D2
D3
D4
mm
D4
mm
D5
mm
T
mm
M1
mm
L4
DHM
DH
EHM
EH
DC
DD2
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D