Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Festo
Description
DFPI (m) - Linear drive, Modular system
Bill of material
5091793 DFPI-160-40-ND2P-C1V-NB3P-A
TNR
Part number
TYP
Type
DFPI
KOL
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
DAM
Cushioning
N
WEG
Displacement encoder
D2
MES
Measuring method
P
REG
Regulator unit
ANB
Attachment position controller
WEGE
Directional control valve
NOR
Standard
NB3
ANS
Port configuration
WER
Material of port configuration
SIC
Safety position
ZUS
Additional function
VER
Tubing
GEN
Generation
A
mm
BA
mm
BG
mm
E
mm
E1
mm
E2
0.000 mm
EA
mm
EB
mm
G
mm
J
mm
KK
L2
mm
L8
mm
L9
0.000 mm
MM
mm
PL
mm
RT
SW
mm
SW1
mm
SW2
4.000 mm
TG
mm
VD
mm
VA
mm
WH
mm
ZJ
mm
U1
mm
W1
0.000 mm
W2
0.000 mm
W3
0.000 mm
W4
0.000 mm
CNSMASSEXACT
Weight
kg
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D