Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Festo
Description
DGC-K (m) - Linear drive, Modular system
Bill of material
1312502 DGC-K-32-1-PPV-A-GK
TNR
Part number
TYP
Type
DGC
KOM
Guide
K
EHS
system of units
BG
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
DEA
Cushioning
NS
Position sensing
GA
Guide
LA
Supply port
SCH
Lubrication
MIT
Moment compensator
ATEX
Certification EU (ATEX)
ZUBF
F - Foot mounting
ZUBM
M - Profile mounting
ZUBY
B - Slot nut mounting slot
ZUBB
R - Slot cover mounting slot
ZUBG
G - Proximity sensor, cable 2.5 m
ZUBH
H - Proximity sensor, M8 plug
ZUBI
I - Proximity sensor, contactless, cable 2.5 m
ZUBJ
J - Proximity sensor, contactless, M8 plug
ZUBN
N - Proximity sensor, N/C contact cable 2.5 m
ZUBV
V - Plug socket cable, M8, 2.5 m
ZUBS
L - Slot cover sensor slot
B1
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B10
mm
B12
mm
D2
mm
D3
mm
D4
Thread
D5
mm
D6
Thread
EE
Thread
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H10
mm
H12
mm
J1
mm
J2
mm
J3
mm
J4
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L13
mm
L15
mm
L16
mm
T1
mm
T2
mm
T3
mm
CNSMASSEXACT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D