您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Grooved pin DIN 1473 5x32
Fabory
9 Pins & key stock
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1473.prj},{NB=Kerbstift DIN 1473 5x32 39730.050.032(High)},{CNSORDERNO=39730.050.032},{D=5.0},{L=32},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=5.030},{C=0.600},{F=2.000},{SKZ=16.500},{D2=5.250},{NENNID=5X32MM},{BRAND=Fabory},{STANDARD=DIN 1473},{THREAD=},{THREADDIRECTIO=},{STYLE=Full length with chamfer},{TYPE=Parallel grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8740,NEN2604},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077084384},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x32},{FAB_GEO=Diameter (d-D)=5;Length (L)=32;c ?=0.6;Tolerance=h11;V=16.5},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 207
HELP_VARIABLE
Company
Fabory
Description
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Bill of material
Grooved pin DIN 1473 5x32
CNSORDERNO
Article Number
39730.050.032
39730.050.032
NENNID
Short description
5X32MM
5X32MM
D
Nominal diameter
5.0
5.0
mm
L
Nominal length js15
32
32
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1473
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Full length with chamfer
TYPE
Type
Parallel grooved pin
BASICMATERIAL
Basic material
Free-cutting steel
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00503
0.00503
kg
COMPARABLESTAN
Comparable standards
ISO8740,NEN2604
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077084384
8717077084384
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39730050032
PACKAGING
Packaging Unit
100
100
PCS
C
Distance ~
0.600
0.600
mm
F
Chamfer ~
2.000
2.000
mm
SKZ
Shear rate two-cut
16.500
16.500
kN
D2
Diameter kerf
5.250
5.250
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D