Catalog navigation
CAD model selection
Selectable products: 162
HELP_VARIABLE
Company
Fabory
Description
DIN 464 - Knurled thumb screws, high type
Bill of material
Knurled thumb screw DIN 464 M5x18
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 464
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Knurled thumb screw high type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161500
ETIM
EC002361
URL
https://www.fabory.com/en-GB/p/51829050018
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Thread length
mm
BX
Thread length
mm
G1
Undercut
mm
G2
Undercut
mm
DK
Head diameter
mm
DS
Diameter of the unthreaded shank max.
mm
H
Head height
mm
K
Head height max.
mm
N
Width of slot
0.000 mm
R
Transition radius under head
mm
T
Depth of the driving feature max.
0.000 mm
RA
Radius/head of thread
mm
LOD
Level of detail
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D