Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Distributeurs bistables 5/2, 1/2” Mod. 452N-33
Bill of material
452N-33
MOD
Mod.
452N-33
M
Mounting
In-line mm
F
Function
5/2
QN
Flow rate Qn
4000 Nlt/min
PPILOT
Min. pilot pressure
2 bar
P
Working pressure
-0.9 - 10 bar
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D