Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
DMS M20
Bill of material
26042001
MD01
VAR__MANUID_
26042001
DESCSHORT
Short Description
DMS M20
DESCLONG
Long Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, grey, Sealing range 7 - 13 mm<br /><strong>Dimensions: </strong>25,2 x 25,2 x 13,4 mm
INTNO
International product number
4013902013951
MANUID
Product number of the Manufacturer
26042001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DMS M20
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
7
EF005114
20
EF005115
-
EF005474
EV006422
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0034
LENGTH
25.2
WIDTH
25.2
DEPTH
13.4
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
2D