Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DMTH8 - Screw Linear Module(aluminium embedded)
Bill of material
DMTH8-L10-200-BC-IV200-C4-NO
MODEL
model
DMTH
WC
Width code
mm
LEAD
Lead
mm
TRIP
trip
mm
Wert eingeben für TRIP
trip
mm
cm
inch
ft
MAM
Motor assembly mode
MB
Motor brand
MP
Motor power
BRAKE
brake
OSP
Origin switch position
LSN
Limit switches NUM
ST
Sensor type
ACC
Accuracy class
SNS
Special note style
SSP
Sliding seat position
S
Motor shaft diameter
14.00 mm
LR
Motor shaft length
30.0 mm
LE
Boss depth
3.00 mm
LB
Boss diameter
50.00 mm
LZ
Motor mounting hole
Φ5.5
LA
PCD
70.00 mm
W
Motor key
5.0 mm
CNSORDERNO
cnsorderno
DMTH8-L10-200-BC-IV200-C4-NO
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D