Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DN1022 - 24 V DC power supplies
Bill of material
DN1022
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DN1022: Switched-mode power supply 24 V DC; 4.1 A; Input voltage AC 100...240 V;
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 4.1 A; Input voltage AC 100...240 V; terminals; Approval CE; cULus; UKCA
BN
Bestellnummer
DN1022
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
POWER SUPPLY/24VDC/4,1A
ERPGRSUPPLIER
ERP Group Supplier
N4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D