Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
DN4034 - 24 V DC power supplies
Bill of material
DN4034
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DN4034: Switched-mode power supply 24 V DC; 20 A; Input voltage AC 380...480 V;
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 20 A; Input voltage AC 380...480 V; 124 x 65 x 132.5 mm; terminals; Approval CE; cRUus; cULus; UKCA
BN
Bestellnummer
DN4034
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D