Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DN4234 - 24 V DC power supplies
Bill of material
DN4234
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DN4234: Switched-mode power supply 24 V DC; 20.8 A; Input voltage AC 323...552 V
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 20.8 A; Input voltage AC 323...552 V; 182 x 183 x 59 mm; Connector; Approval CE; UKCA; cULus
BN
Bestellnummer
DN4234
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PSU-3AC/24VDC-20A/-/IP67
ERPGRSUPPLIER
ERP Group Supplier
N4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D