Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
DN4237 - 24 V DC power supplies
Bill of material
DN4237
DESCRIPTIONSHORT
Kurzbeschreibung
DN4237: Switched-mode power supply 24 V DC; 20.8 A; Input voltage AC 323...552 V
DESCLONG
Long Description
Switched-mode power supply 24 V DC; 20.8 A; Input voltage AC 323...552 V; IO-Link; 182 x 183 x 59 mm; Connector; Approval CE; UKCA; IO-Link; cULus
BN
Bestellnummer
DN4237
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D