Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2014. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
DNGZK (USA) - Tie rod cylinder
Bill of material
151584 DNGZK-6"-0.39"-PPV-A
TNR
Part number
151584
TYP
Type
DNGZK
KD
Size
6" Inch
XHUB
standard/variable
variable
HUB
Stroke
Inch
AUSF
Design
PPV-A
HUBST
Extended position
Inch
XV
Position trunnion mounting
mm
Enter value for XV
Position trunnion mounting
mm
cm
inch
ft
INFO
Valid until
Information
2014-12-31
AM
72.000 mm
BG
24.000 mm
B
65.000 mm
D4
167.000 mm
D5
16.000 mm
E
186.000 mm
EE
Thread
3/4 NPT
J2
16.000 mm
J3
22.000 mm
KK
Thread
1 1/2-12 UNF
L1
55.000 mm
L2
180 mm
L7
8.500 mm
MM
40.000 mm
PL
25.500 mm
RT
Thread
M 16
TD
32 mm
TG
140.000 mm
TK
48.000 mm
TL
32 mm
TM
200 mm
UW
200 mm
VA
6.000 mm
VD
0.000 mm
WH
80.000 mm
XG
155.000 mm
XJ
185.000 mm
ZJ
260.000 mm
SW1
Width across flats
36.000 mm
SW3
Width across flats
0.000 mm
SW4
Width across flats
32.000 mm
CNSMASSEXACT
Weight
19.698 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D