Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Haberkorn
Description
Double simple sprockets 1/2"x5/16" (2 × 08 B-1)
Bill of material
554588
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
15 mm
DG
dg
mm
A
30 mm
L
22.8 mm
KG
kg
B1
7.2 mm
C
1.3 mm
R3
r3
13 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D