Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_8_56 - Signal Transformer
Bill of material
DP-241-8-56
PN
Part Number
DP-241-8-56
DESC
Description
Split Bobbin Transformer with High Isolation, 100VA Power, 115V/230V Input
POWERVA
Power
100 VA
OS
Output Series
56VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.75 lbs (1.25 kg)
LENGTH
Length
4.03 in. (102.4 mm)
WIDTH
Width
2.3 in. (58.4 mm)
HEIGHT
Height
2.58 in. (65.5 mm)
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D