Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_120_200 - Signal Transformer
Bill of material
DPC-120-200
PN
Part Number
DPC-120-200
DESC
Description
Low Power Miniature Transformer, 24VA Power, 115V/230V Input, 120VCT Output Series
POWERVA
Power
24 VA
OS
Output Series
120VCT
OP
Output Parallel
60V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
2.25 in. (57.2 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D