Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - Attachment spring with hook
Bill of material
93496
IDNR
Identnr
93496
ARTICLE
designation
WITTE-ATTACHMENT_HOOK_W_SPRING_215-2
AF
system
25.000 mm
D
diameter
12.500 mm
L
length
80.000 mm
M
Thread
6.000 mm
TYP
Typ
Alu/Stahl
Y
Bohr-Sek
17.000 mm
X
Länge Federhaken
243.000 mm
Z
Höhe Adapter
14.000 mm
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
Recommendations
Loading ...
Download CAD models
Previews
3D
2D