Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1010-470J-UL
Bill of material
DRC-1010-470J-UL
PN
Part Number
DRC-1010-470J-UL
DESC
Description
Radial Inductor with Leads, 47.0µH, 2.10A
INDUCTANCE
Inductance
47 uH
IRMS
I rms
2,1 A
ISAT
I sat
2,3 A
DCR
0,075 Ohm
DIMMAX
Dimensions Max
13.0 x 12.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
2D