Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1213-332J-UL
Bill of material
DRC-1213-332J-UL
PN
Part Number
DRC-1213-332J-UL
DESC
Description
Radial Inductor with Leads, 3300.0µH, 0.44A
INDUCTANCE
Inductance
3300 uH
IRMS
I rms
0,44 A
ISAT
I sat
0,43 A
DCR
3,1 Ohm
DIMMAX
Dimensions Max
16.0 x 14.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Recommendations
Loading ...
Download CAD models
Previews
3D
2D