Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Veith
Description
DS - ELADUR - Cushioning ring
Bill of material
VEITH - ELADUR - Cushioning ring DS - 24x16x3
KB
Designation
DS
ELADUR
Type of Eladur
100
SHORE
Shore hardness
90 ±2 Shore A / 40 ±3 Shore D Shore
E
Elasticity
30 %
D1
Outer diameter ± 0.5 mm
mm
D2
Inner diameter ±0.3 mm
mm
S
Plate thickness ±0.3 mm
3 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D