Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Festo
Description
DSBF (m) - Standard cylinder, Modular system
Bill of material
570079 DSBF-C-50-1-PA-N3-R
TNR
Part number
TYP
Type
DSBF-C
KDM
Piston diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
LAU
Running characteristics
KA
Type of piston rod
KGA
Type of piston rod thread
DAE
Cushioning
NOR
Standard
TB
Temperature range
AV
Wiper material
ZUEU
Certification EU (ATEX)
EK
Piston rod extension
mm
Enter value for EK
Piston rod extension
mm
cm
inch
ft
EG
Piston rod thread extension
mm
Enter value for EG
Piston rod thread extension
mm
cm
inch
ft
A
mm
A1
0.000 mm
A2
0.000 mm
AF
mm
AM
mm
B
mm
BG
mm
D1
mm
E
mm
EE
Thread
G
mm
H1
5 mm
J2
mm
J3
mm
KF
Thread
KK
Thread
L2
mm
L3
mm
L7
mm
L8
mm
MM
mm
PL
mm
RT
Thread
TG
mm
VA
mm
VD
mm
WH
mm
ZJ
mm
ZM
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
mm
SW4
Width across flats
mm
T1
mm
T2
mm
CNSMASSEXACT
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D