Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSE5G - Direct operated directional control valve with proportional control and integrated electronics - ISO 4401-05 (CETOP 05)
Bill of material
DSE5G-C30/31N-E0K11A
TIPO
Type
DS
E
Electric proportional control
E
DN
Nominal size
5 = ISO 4401-05 (CETOP 05)
G
Digital integrated electronics for open loop
G
ST
Spool type
SF
Nominal flow rate of the spool
SP
Solenoid position
SER
Series No.
31
GU
Seals
RS
Reference signal
K
Main connector 6 pin + PE
K11
CN
Pin C function
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D