IFC 4.0 제작
언어선택:
English
italiano
русский
English
품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSP7-S1/20N-II/D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 420 DSP7 Pilot operated distributor solenoid or hydraulic controlled - subplate mounting - ISO 4401-07 (CETOP 07)
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/41420/41420__asmtab.prj},{NB=DSP7-S1/20N-II/D12K1},{IDNR=},{DS=DSP},{DN=7 = ISO 4401-07 (CETOP 07)},{O=},{ST=S1},{GU=N},{P=I},{DR=I},{CO=},{HR=},{DC=D12},{K=K1},{MO=},{W=},{D=12},{L=45},{ES=D},{COD1=0134758},{COD3=0134840},{COD4=0550297},{COD6=0134841},{COD7=0134518},{COD8=0530538},{COD10=0134873},{COD11=1950750},{COD12=0530032},{COD13=3001090000},{PPATH=41420_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSP7 - Pilot operated distributor solenoid or hydraulic controlled - subplate mounting - ISO 4401-07 (CETOP 07)
Bill of material
DSP7-S1/20N-II/D12K1
DS
Distributor
DSP = Solenoid-operated directional valve
DSC = Hydraulic operated directional valve through X and Y lines
DSP = Solenoid-operated directional valve
DSC = Hydraulic operated directional valve through X and Y lines
DN
Size
7 = ISO 4401-07 (CETOP 07)
O
Option
H = High pressure version (pmax = 420 bar)
H = High pressure version (pmax = 420 bar)
ST
Spool type
S1
S2
S3
S4
S6
S7
S8
S9
S10
S11
S12
S20
S21
SA1
SA2
SA3
SA4
TA
TA02
SB1
SB2
SB3
SB4
TB
TB02
RK
RK02
23TA
23TB
S1
S2
S3
S4
S6
S7
S8
S9
S10
S11
S12
S20
S21
SA1
SA2
SA3
SA4
TA
TA02
SB1
SB2
SB3
SB4
TB
TB02
RK
RK02
23TA
23TB
SR
Series
20
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
P
Piloting
I = internal piloting
E = external piloting
C = internal piloting with backpressure valve
Z = internal piloting with 30 bar fixes adjustment pressure reducing valve
I = internal piloting
E = external piloting
C = internal piloting with backpressure valve
Z = internal piloting with 30 bar fixes adjustment pressure reducing valve
DR
Drainage
I = internal drainage
E= external dranaige
I = internal drainage
E= external dranaige
CO
Controls
C = Main spool stroke control
D = Main spool switching speed control
C-D = Main spool stroke control and main spool switching speed control
P08 = Subplate placed under solenoid valve with restrictor of Ø0.8 on port P
C-P08 = Main spool stroke control and subplate placed under solenoid valve with restrictor of Ø0.8 on port P
C = Main spool stroke control
D = Main spool switching speed control
C-D = Main spool stroke control and main spool switching speed control
P08 = Subplate placed under solenoid valve with restrictor of Ø0.8 on port P
C-P08 = Main spool stroke control and subplate placed under solenoid valve with restrictor of Ø0.8 on port P
HR
High resistance to salt spray
W = coil zinc-nickel coated
W = coil zinc-nickel coated
DC
Power supply
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
K
Coil electrical connection
K1 = plug for connector type DIN 43650
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
K1 = plug for connector type DIN 43650
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
MO
Manual override
CM = manual override
CM = manual override
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D