Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_5_120 - Signal Transformer
Bill of material
DST-5-120
PN
Part Number
DST-5-120
DESC
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V/230V Input, 120VCT Output Series
POWERVA
Power
12 VA
OS
Output Series
120VCT
OP
Output Parallel
60V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
1.91 in. (48.5 mm)
WIDTH
Width
1.59 in. (40.4 mm)
HEIGHT
Height
1.45 in. (36.8 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D