Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
DSV-1 - Double Check Valve
Bill of material
DSV-1
ARTNR
Part-No.
152600002
TYP
Type
DSV
MODEL
Model
1
AS
Port
M5
DN
DN Nominal Width
2.50 mm
KV
0.22 m³/h
PV
Pressure Rate
0.5 - 10 bar
M
Weight
0.05 kg
CTN
Customs Tariff Number
84799020
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D