Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
DSV-3 - Double Check Valve
Bill of material
DSV-3
ARTNR
Part-No.
15260001
TYP
Type
DSV
MODEL
Model
3
AS
Port
G 1/4"
DN
DN Nominal Width
6.50 mm
KV
0.90 m³/h
PV
Pressure Rate
0.5 - 10 bar
M
Weight
0.208 kg
CTN
Customs Tariff Number
84799020
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D