Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DTE100 - RFID 125 kHz - Evaluation systems
Bill of material
DTE100
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DTE100: RFID evaluation unit; PROFIBUS DP; 115 x 46.2 x 85 mm; Ambient temperatu
DESCLONG
Long Description
RFID evaluation unit; PROFIBUS DP; 115 x 46.2 x 85 mm; Ambient temperature -20...60 °C; IP 67
BN
Bestellnummer
DTE100
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
DTELF/HFABRWDPUS00
ERPGRSUPPLIER
ERP Group Supplier
Q4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D