Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
Ductile Iron Cover and Frame
Bill of material
FCDIMP-04500450-100-DID-D
PT
Product Type
Ductile Iron Cover and Frame
PC
Product Code
FCDIMP-04500450-100-DID-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
S
Clear Opening
mm
C
Clear Opening Length (A)
450 mm
D
Clear Opening Width (B)
450 mm
HELP
Click for more support & additional sizes
Click Here
LC
Loading Class
CT
Cover Type
A
External Length (C)
640 mm
B
External Width (D)
640 mm
NOC
No. of Covers
2 piece(s)
E
Depth (E)
mm
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D