Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VAG
Description
DURA PN16 Handwheel
Bill of material
DURA_DN80-PN16_H
PN
Unit pressure rating
16
DN
Nominal size
mm
LODLEVEL
LOD Level
TXT01
Product
DURA Regelventil - with handwheel
TXT02
DN / PN
D
Outer diameter of flange
mm
K
Pitch circle diameter of flange
mm
D2
hole
mm
B
Flange width
19 mm
VD
Frame width
3 mm
N
Total number of holes
mm
L1
Overall length
mm
L2
Wide feet
mm
E1
mm
E2
mm
H1
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D