Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
DV1501 - Signalling lights
Bill of material
DV1501
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DV1501: 5-segment light tower with IO-Link data output; Ø 70 / L = 344 mm; statu
DESCLONG
Long Description
5-segment light tower with IO-Link data output; Ø 70 / L = 344 mm; status: 1 x LED green; LED segment: 5 x 4 LED; Mounting base; Number of digital inputs 6; IO-Link; IP 65
BN
Bestellnummer
DV1501
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
LED-Tower-5/MDA/Bracket
ERPGRSUPPLIER
ERP Group Supplier
W4
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D