Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
DXR1.E09PDZ-112_S55499-D456
Bill of material
DXR1.E09PDZ-112 Raum AS GDB Antrieb(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product feature
SA110ID05
Main product group
BUSPROTOKOLL
Bus Protokoll
BACnet
SA100ID04
Product main group 1
Without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
143.10 mm
SA71012ID05
Width
137.00 mm
SA71012ID06
Height
83.60 mm
SA71012ID07
Height
kg
LINK
http://www.siemens.com/btproduct?S55499-D456
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18_41
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D