您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
S55499-D790
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Damper actuators
VAV controller
Compact room automation stations BACnet/IP DXR1.E..
DXR1.E10PL-113/US
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siemens_bt_eu/hlkprodukte/luftklappenantriebe/vavregler/kompakteraumautomationsstationbacnetipdxr1e/dxr1e10pl113us/dxr1_e10pl_113_us_s55499_d790.prj},{NB=DXR1.E10PL-113/US Room AS GLB Actuator(0)},{SA810ID03=S55499-D790},{SA400ID03=MIN},{SA500ID03=MIN},{SA700ID05=0.00},{SA700ID06=0.00},{SA700ID07=0.00},{SA700ID08=0.666},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=DXR1.E10PL-113/US Room AS GLB Actuator},{SA110ID05=DXR1.E10PL-113/US},{PREVIEW=../../_pool_/c6/e0/dxr120e10pl-11__preview_20.png},{BUSPROTOKOLL=BACnet},{LINK=http://www.siemens.com/btproduct?S55499-D790},{SA810ID04=S55499-D790},{SA810ID06=4047625019129},{SA810ID10=DXR1.E10PL-113/US Raum AS GLB Antrieb},{SA810ID14=PCE},{SA810ID15=8},{SA010ID06=http://www.siemens.com/buildingtechnologies},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
DXR1.E10PL-113/US_S55499-D790
Bill of material
S55499-D790
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
DXR1.E10PL-113/US Room AS GLB Actuator
SA110ID05
Product type (ASN)
DXR1.E10PL-113/US
PREVIEW
Preview
LODLEVEL
Level of detail
None
None
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
0.00
mm
SA700ID06
Depth
0.00
mm
SA700ID07
Height
0.00
mm
SA700ID08
mass (net)
0.666
kg
LINK
Product link
http://www.siemens.com/btproduct?S55499-D790
SA810ID03
Order number
S55499-D790
SA810ID04
Datanorm number
S55499-D790
SA810ID06
GTIN number
4047625019129
SA810ID10
Description text
DXR1.E10PL-113/US Raum AS GLB Antrieb
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
8
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_41
SA740ID04
Approval markings
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.