Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
DXR1.M09PDZ-112_S55499-D462
Bill of material
DXR1.M09PDZ-112 Raum AS GDB Antrieb(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product feature
DXR1.M09PDZ-112 Space AS GDB Drive
SA110ID05
Main product group
DXR1.M09PDZ-112
BUSPROTOKOLL
Bus Protokoll
BACnet
SA100ID04
Product main group 1
Without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
143.10 mm
SA71012ID05
Width
137.00 mm
SA71012ID06
Height
83.60 mm
SA71012ID07
Height
0.62 kg
LINK
http://www.siemens.com/btproduct?S55499-D462
SA810ID03
Order number
S55499-D462
SA810ID04
DataNorm number
S55499-D462
SA810ID06
GTIN number
4047625007270
SA810ID10
Description text
Compact, configurable room automation station with damper actuator, BACnet/MSTP, 24 V, 2 UI, 1 AO, 4 Triac, pressure sensor, VAV044
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18_41
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.