Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
DXR2.E10PLX-102B_S55376-C146
Bill of material
DXR2.E10PLX Raum AS GLB Klappenantrieb(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
DXR2.E10PLX Room AS GLB damper actuator
SA110ID05
Main product group
DXR2.E10PLX
BUSPROTOKOLL
Bus Protokoll
"BACnet/IP
SA100ID04
Version room control units
without display
BUSSPROTKOLL
Bus protocols
BACnet,IP,KNX PL-Link,KNX S-Mode
SA200ID03
Mounting type
SA400ID03
Material of the housing front
SA460ID03
Housing front color
SA71012ID04
Length
201 mm
SA71012ID05
Width
99 mm
SA71012ID06
Height
137.00 mm
SA71012ID07
Height
0.98 kg
SA700ID06
max. ambient temperature (in operation)
0 °C
SA700ID11
min. Ambient humidity (in operation)
0.00 % rF
SA700ID12
max. ambient humidity (in operation)
0.00 % rF
LINK
http://www.siemens.com/btproduct?S55376-C146
SA810ID03
Order number
S55376-C146
SA810ID04
DataNorm number
S55376-C146
SA810ID06
GTIN number
4047625019457
SA810ID10
Description text
Compact room automation station, BACnet/IP, 24 V, DIN housing, 1 DI, 2 UI, 1 AO, 4 Triac, pressure sensor, 60 data points
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.