Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
DXR2.M11-101B_S55376-C122
Bill of material
S55376-C122
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
DXR2.M11 Room Automation Station
SA110ID05
Product type (ASN)
DXR2.M11
SA100ID04
Design of the room operating elements
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000 F
SA700ID006
Man. ambient temperature (in operation)
0.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000 % r.F.
SA71015ID004
Width
0.000 Inch
SA71015ID005
Depth
0.000 Inch
SA71015ID006
Height
0.000 Inch
SA71015ID007
mass (net)
0.000 lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer order number
S55376-C122
SA810ID04
DATANORM number
S55376-C122
SA810ID06
GTIN number
4034106331627
SA810ID10
Description/supplementary text for the order number
DXR2.M11 Room Automation Station
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC001102
ETIMCLASSN
ETIM classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
UNICLASS code
Pr_75_50_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
DXR..
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.