Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BDJ_BDJ09 - Mounted Bearing,Outer Spherical Ball Bearings With Vertical Seat,Cast Type,Standard Type
Bill of material
E-BDJ-201
CODE
Code
TYPE
Type
MAT
Bearing pedestal material
MAT1
Bearing material
SPE
Specifications
NAT
National standard model
UCP201 mm
DD
Internal Diameter
12 mm
H
30.2 mm
L
127 mm
J
95 mm
A
38 mm
N
13 mm
N1
19 mm
H1
15 mm
H0
62 mm
S
12.7 mm
B
31.0 mm
TOL
Mounting Hole Size Tolerance
±0.5 mm
DEV
deviation
0.6 mm
BOLT
Bolt
M10
TOR
Tightening torque
17 N*m
CR
Basic load rating move(Cr)
12800
COR
Basic load rating quiet(Cor)
6650
WEI
weight
630
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D