카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BGF01_16 - Economical bearing with seat,Height h Select type/Height h specify type,Single bearing L-type
Bill of material
E-BGF04-623ZZ-h10
CODE
Code
TYPE1
Types of
MAT
bearing Material
MAT1
Bearing block Material
MAT2
retainer Material
SUR
Surface treatment(Bearing block)
TYPE
Bearing Type
MFQ
Sealing ring
HH
h
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
H
18.8 mm
L
20 mm
L1
10 mm
W
20 mm
W1
15 mm
T
10 mm
S
4.8 mm
DD1
d1
4.3 mm
CODE1
Optional processing code
KK
KK (increased chamfer on both sides)
0.000
KC
KC (increasing chamfer C2)
0.000
LINK
website link
website link
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D