Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BGJ03 - Economical bearing with seat/Single bearing T-type/Height H Select chamfer type
Bill of material
E-BGJ03-6801ZZ-h15
CODE
code
E-BGJ03
TYPE
type
Height h Select chamfer type
MAT1
Bearing material
GCR15
MAT2
Bearing pedestal material
aluminium alloy
MAT3
Retaining ring material
Spring steel
SUR
Bearing pedestal surface preparation
Natural color anodizing (matte)
MOD
Bearing model
SEAL
seal ring
ZZ(Double cover type)
HH
h
mm
DD
d
12 mm
D
21 mm
DDHH
dh
18 mm
B
5 mm
V
2 mm
H
30.0 mm
L
58 mm
L1
46 mm
L2
30 mm
T
10 mm
S
8 mm
C
8 mm
DD1
D1
5.3
RET
Retaining ring model
TBP16-21
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D