Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BGJ21_46 - Economical bearing with seat,Height h Select type/Height h specify type/Height h specify chamfer type,Single bearing T type
Bill of material
E-BGJ32-623ZZ-h10
CODE
Code
TYPE1
Types of
MAT
bearing Material
MAT1
Bearing block Material
MAT2
retainer Material
SUR
Surface treatment(Bearing block)
TYPE
bearing Type
MFQ
Sealing ring
HH
h
mm
Inserisci valore per HH
h
mm
cm
inch
ft
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
V
2 mm
H
18.8 mm
L
36 mm
L1
26.0 mm
L2
16 mm
T
10 mm
S
4.8 mm
C
mm
DD1
d1
4.3 mm
CODE1
Optional processing code
KC
KC (increasing chamfer C2)
0.000
LINK
website link
website link
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D