Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BGL01_12 - Economical bearing with seat,Datum type,Single bearing positioning type T
Bill of material
E-BGL03-623ZZ-h10
CODE
Code
TYPE1
Types of
MAT
bearing Material
MAT1
Bearing block Material
MAT2
retainer Material
SUR
Surface treatment (Bearing block)
TYPE
bearing Type
MFQ
Seal ring
HH
h
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
H
18.8 mm
L
36 mm
L1
26 mm
L2
16 mm
L3
18.0 mm
T
10 mm
S
4.8 mm
DD1
d1
4.3 mm
CODE1
Optional processing code
KK
KK (increased chamfer on both sides)
0
KC
KC (increasing chamfer C2)
0
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D