Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BHF51_56 - Economical bearing with seat , retaining ring ,double bearing compact T type
Bill of material
E-BHF51-605ZZ-h10
CODE
code
TYPE
type
Double bearing compact T
MAT1
material(Bearing)
MAT2
material(Bearing block)
MAT3
material(retainer)
SUR
Surface treatment(Bearing block)
TYPE1
Bearing type
TYPE2
Sealing ring
HH
h
DD
d
5
DH7
D H7
14
ALLOWANCE
D allowance
+0.018/0
DDHH
dh
10
B
5
H
h+10.8
L
40
L1
30
L2
20
T
15
S
5
DD1
d1
4
CODE1
Optional processing code
KK
0
KC
0
LINK
website link
website link
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D