Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHR02 - Economical electric stage Angular contact bearing guided type Photoelectric switch built-in θ axis·Ball screw drive
Bill of material
E-EHR02-4017-N-N
CODE
Code
E-EHR02
TYPE
Type
Angular Contact Bearing Guided
DRI
Drive Direction
θ axis
TRA
Transfer Method
Ball Screw
MAT
The main material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
DS
Driver Selection
CS
Cable Selection
TS
Table size
∅40 mm
AOM
Amount Of Movement
17 °
MOT
Motor
Two-phase stepper motor
CON
Conversion ratio(degrees/turn)
3.468229
MS
Maximum Speed
34 °/sec
REP
Repeatability
0.005 °
IDL
Idling
0.005 °
PAR
Parallelism
<30 μm
LOAD
Load
4 kgf
WEIGHT
Weight
0.45 kg
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D