Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHR12 - Economical electric stage Angular contact bearing guided type Photoelectric switch built-in θ-axis·worm gear drive
Bill of material
E-EHR12-40360-N-N
CODE
Code
E-EHR12
TYPE
Type
Angular Contact Bearing Guided
DRI
Drive Direction
θ axis
TRA
Transfer Method
Turbine shaft
MAT
The main material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
DS
Driver Selection
CS
Cable Selection
TS
Table size
∅39 mm
AOM
Amount Of Movement
360 °
MOT
Motor
Two-phase stepper motor
RAT
Worm Gear Reduction Ratio
1/120
MS
Maximum Speed
30 °/sec
REP
Repeatability
±0.02 °
IDL
Idling
<0.1 °
PAR
Parallelism
<0.03 μm
CON
Concentricity
0.03 mm
EB
End Face Runout
0.03 mm
LOAD
Load
4 kgf
WEIGHT
Weight
0.45 kg
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D