Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX21 - Economical X-axis electric displacement table/circulating ball guided/photoelectric switch built-in/long stroke
Bill of material
E-EHX21-6030-C-1-N-N
CODE
Code
E-EHX21
TYPE
Type
Circular ball guided
DRI
Drive Direction
X Axis
TRA
Transfer Method
Ball Screw
MAT
The main material
SUS440C
SUR
Surface Treatment
Electroless Nickel Plating
SPE
Specifications
COV
Cover Plate
LS
Lead screw
DS
Driver Selection
CS
Cable Selection
TS
Table size
60x60 mm
STR
Stroke
±15 mm
MOT
Motor
Two-phase stepper motor
MS
Maximum Speed
10 mm/sec
OPA
One-way positioning accuracy
<15 μm
REP
Repeatability
±1 μm
BAC
Backlash
<3 μm
STN
Straightness
<3 μm
PAR
Parallelism
<20 μm
LOAD
Load
14 kgf
WEIGHT
Weight
1.20 kg
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D