Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX22 - Economical Motorized Stage Cross-roller Guided Position Repeatability ±1μm X-axis · Built-in photoelectric switch
Bill of material
E-EHX22-4015
CODE
Code
E-EHX22
TYPE
Type
Crossed Roller Guide Type
DRI
Drive Direction
X Axis
TRA
Transfer Method
Ball Screw
MAT
The main material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
TS
Table size
40x40 mm
STR
Stroke
±7.5 mm
MOT
Motor
Two-phase stepper motor
MS
Maximum Speed
10 mm/sec
OPA
One-way positioning accuracy
<=15 μm
REP
Repeatability
±1.0 μm
PAR
Parallelism
30 μm
STT
Straightness
3 μm
LOAD
Load
6 kgf
WEIGHT
Weight
0.20 kg
LINK
Network Station
Website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D