Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHZ01 - Economical Electric Stage Linear Ball Guide Type Photoelectric Switch External Type Z Axis
Bill of material
E-EHZ01-4006-N-N
CODE
Code
E-EHZ01
TYPE
Type
Linear ball guided
DRI
Drive Direction
Z Axis
TRA
Transfer Method
Ball Screw
MAT
The main material
SUS440C
SUR
Surface Treatment
Electroless Nickel Plating
SPE
Specifications
DS
Driver Selection
CS
Cable Selection
TS
Table size
40x40 mm
STR
Stroke
±3 mm
MOT
Motor
Two-phase stepper motor
MS
Maximum Speed
10 mm/sec
OPA
One-way positioning accuracy
<30 μm
REP
Repeatability
±5 μm
PAR
Parallelism
<50 μm
LOAD
Load
3 kgf
WEIGHT
Weight
0.54 kg
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D