Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHZ22 - Economical Electric Stage Cross-Roller Guided Type Z Axis¡¤Photoelectric Switch External Type
Bill of material
E-EHZ22-7025-N-N
CODE
Code
E-EHZ22
TYPE
Type
Crossed Roller Guide Type
DRI
Drive Direction
Z Axis
TRA
Transfer Method
Ball Screw
MAT
The main material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
DS
Driver Selection
CS
Cable Selection
TS
Table size
70x70 mm
STR
Stroke
±12.5 mm
MOT
Motor
Five phase stepping motor
MS
Maximum Speed
10 mm/sec
OPA
One-way positioning accuracy
<10 μm
REP
Repeatability
±1.5 μm
BAL
Backlash
<2.5 μm
STT
Straightness
<3 μm
LOAD
Load
5.0 kgf
WEIGHT
Weight
1.12 kg
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D