Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EIJ01 - Economical Dovetail Groove Type Manual Stage
Bill of material
E-EIJ01-60
CODE
Code
E-EIJ01
TYPE
Type
Feed Screw Drive Type
DRI
Drive Direction
Horizontal Z axis
MAT
Material
Aluminum Alloy
SUR
Surface Treatment
Black Anodic Oxidation
SPE
Specifications
60
TAB
Platform Size
60x60 mm
STR
Stroke
0~10 mm
TAO
The amount of movement of the knob by one rotation
0.5
MOB
Movement Accuracy (Straightness) (¦Ìm)
30
LOAD
Load (kgf)
1.5
WEI
Weight
0.5 kg
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D