Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EIM01 - Economical dovetail slot type manual stage / long stroke rack and pinion type / X axis
Bill of material
E-EIM01-L100
CODE
Code
E-EIM01
TYPE
Types of
Long stroke rack and pinion type
ZDFX
Direction of rotation
X axis
MAT
subject
Aluminum alloy
MAT1
rack
brass
SUR
Surface treatment
Black anodizing
L
mm
G
mm
N
Number of mounting holes
mm
XC
Stroke (mm)
MOVE
The amount of movement of the knob
18 mm
MINREAD
Scale scale minimum reading
0.1 mm
PXD
Parallelism
μm
ZZ
Load (kfg)
3
ZTZL
Body weight
kg
LINK
Website link
website mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D